See All Sensors and Electrodes

IQ conductivity measuring cell - WTW

Material: 302501
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

Digital IQ sensor for wastewater treatment plants, connectable to the IQ SENSOR NET

Digital IQ sensor for wastewater treatment plants, connectable to the IQ SENSOR NETTetraCon® 700 IQ – digital 4 electrode conductivity measuring cell with flow-free operation, especially with high conductivity:- Very large measuring range from 10 µS/cm … 500 mS/cm- Highest linearity and very insensitive against contamination by 4-electrode system- Rapid temperature compensation by integrated temperature sensorThis measuring technique has proven itself over the years and offers an interference-free operation, also and foremost at high conductivity values. The 4-electrode measuring cell is very insensitive to contamination. Based on the pressure resistance of up to 10 bars, there is nothing to stop you from mounting into pipes or on lines.* * ## Models:- TetraCon® 700 IQ: Digital 4 electrode conductivity cell, especially for heavily polluted wastewater, for use with the IQ Sensor Net System.- TetraCon® 700 IQ SW**:** The sea water model of the measuring cell is designed for use in special media such as desalination plants, seawater or brackish water, fish farming or high salt content. All wetted parts are therefore extremely resistant to corrosion. * *## Applications:- Wastewater- Drinking water- Aquaculture- Surface water- Industry

Specifications