Digital conductivity cell TetraCon® 925/LV | 4 electrodes | graphite
Material: 301718
1
is the minimum order quantity for this product. Please check quantity
and add to cart again.
TetraCon® 925/LV: Digital / IDS conductivity measurement in pasty samples and small volumes
Digital conductivity measurement in small volumes* * *Digital conductivity measuring cells with graphite electrodes with four electrodes for measurements in small volumes and pasty samples- Proven four electrode technology- Automatic transfer of cell constant and temperature factor- Particularly suited for small samples (ca. 2.5 ml) and pasty samples- 4-electrode-IDS conductivity cell with graphite electrodes- Epoxy shaft- Cell constant 0.469 cm -1- Fork design- Plug head: waterproof 10 bar (IP 68)All conductivity cellsPortable metersLab meters