See All Sensors

Digital ultrapure water conductivity measuring cell LR 925/01-x | 2-electrodes | stainless steel

Material: 301720
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

Stainless steel digital ultrapure water conductivity measuring cell

Digital conductivity measurement in low conducting samples - measurements in ultra pure water with proven two-electrode technology

Highlights:

  • Proven two-electrode technology
  • Glass flow trough vessel
  • Temperature sensor
  • Easy handling, robust design
  • Automatic transfer of cell constant and temperature compensation
  • Main application measurement of ultra pure water

LR 925/01 (301720):

  • 1,5 m fixed cable with water-proof digital plug


LR 925/01-P (301722):

  • Plug head for AS/IDS-x cable or IDS WLM-S wireless module

Specifications