See All Sensors

pH penetration electrodes SenTix® Sp-x | low-maintenance

Material: 103645
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

Low maintenance analog pH electrodes for food measurement

The SenTix® Sp pH electrodes with their lifelong polymer filling (Referid®) are suitable for demanding penetration measurements in the laboratory and with the plastic shaft also for use in the field/mobile. This electrode has a contamination-resistant hole diaphragm that is easy to clean. The spear shape of the diaphragm is shock-resistant and suitable for penetration measurements in semi-solid media.

The SenTix® Sp are particularly suitable for the following applications:

Cosmetics & Cleanings:

  • Hair gel, make-up
  • Lotions / creams
  • Tooth paste

Surface & Penetration:

  • Penetration

Food:

  • Bread, fish, butter/margarine, meat, sausage, fruit/vegetables, cheese
  • Mayonnaise
  • Yogurt, quark

Specifications