TitroLine® 7750: Automatic Titrator for exchangeable heads for potentiometry and volumentry according to Karl-Fischer
TitroLine® 7750: The Titroline® 7750 is the all-rounder for both potentiometric titration and volumetric Karl-Fischer titration. The TitroLine® 7750 combines the features of the potentiometric titrator TitroLine® 7000 and the volumetric Karl Fischer titrator TitroLine® 7500.VariantsArt.-No.NameDescription285220240TL 7750Basic unit without magnetic stirrer, with stand rod and titration clamp Z 305, hand controller TZ 3880, power supply 100-240 V285220250TL 7750-M1Basic unit with magnetic stirrer TM 235, with stand rod and titration clamp Z 305, power supply 100-240 V285220970TL 7750-TitriSoftBasic unit with magnetic stirrer TM 235, with stand rod and titration clamp Z 305, hand controller TZ 3880, power supply 100-240 V, Software TitriSoft 3.5X285220930TL 7750 KF 05Basic unit, 5 ml exchangeable burette head WA 05, TM 235 KF titration stand with integrated stirrer and pump, titration vessel TZ 1770, micro double platinum electrode KF 1100 and starter kit, power supply 100-240 V285220940TL 7750 KF 10Basic unit, 10 ml exchangeable burette head WA 10, TM 235 KF titration stand with integrated stirrer and pump, titration vessel TZ 1770, micro double platinum electrode KF 1100 and starter kit, power supply 100-240 V285220950TL 7750 KF 20Basic unit, 20 ml exchangeable burette head WA 20, TM 235 KF titration stand with integrated stirrer and pump, titration vessel TZ 1770, micro double platinum electrode KF 1100 and starter kit, power supply 100-240 V### Highlights:* * - High visibility, full color display that can be easily viewed from a distance and at extreme angles.- Reagent data is securely stored in the intelligent and interchangeable modules- Includes up to three USB, one LAN and two RS232 ports for expansion and connection of devices- Export the results as PDF or CSV, also to networks- Automatic wireless recognition of SI Analytics ID electrodes guarantee accurate calibration and measurements- High resolution pH/mV-electrode and temperature inputs for pH, ISE, redox (ORP) or photometric titrations.- Perfect for non-aqueous titration such as acid and base numbers in oils (TAN and TBN)- Polarizable electrode input for set endpoint titrations („Dead-stop“ + KF)- Linear (fixed increment) and dynamic equivalence point titration mode and titration to endpoints- pH Stat titrations- Volumetric KF titrations- Single and continuous measuring function- Formula editor for individual calculations- User management/password- Titrations with the new photometric sensor OptiLine 6- Dosing with up to two connected piston burettes per method- Titration with external piston buretteThe titration software TitriSoft 3.5 is the optimum solution for your titration tasks. The software can be used with Windows 10 and 11 and supports your daily work procedures during sample preparation, titration and evaluation of the results. The software has been developed to be clear, logical and user-friendly.In combination with the new TitriSoft 3.5 / 3.5 P, a so-called "parallel" titration can be carried out with a TitroLine® 7750 and a TITRONIC®300 / 500 piston burette. This means you only need one titrator and one piston burette to carry out two titrations simultaneously, in parallel. An example would be a titration with a pH electrode and with the OptiLine 6 photometric sensor.**Get 3 year warranty*Learn more about Titration:Download: Titration catalogueBlog: Which electrodes can still be used for titration?Blog: Which kind of pH electrode do I need for my acid-base titration application?Blog: Titration Theory and Practice - A practical guide