See All Turbidimeters

Turbidimeter Turb® 750 T

Material: 600130
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

Measurement conforming to standards in drinking water, lab and industrial applications.

NEW: Sample-ID via BarcodeDownload-SoftwareWTW Turb® 750 T fulfills the demands of many lab and industrial applications for an AQA supported turbidity measurement up to 1100 FNU/NTU. With the Intelligent Reproducibility and Plausibility-Check (IRPC) reliable findings are proven.Measurement conforming to standards in drinking water, lab and industrial applications.WTW Turb® 750 T measures nephelometrically according to US EPA 180.1 up to 1100 NTU/FNU with AQA support and PC documentation:- Well proven WTW® optics with fast data output- Multiple measurement and data evaluation with Intelligent Reproducibility and Plausibility Check (IRPC)- Bench-saving despite comprehensive functionality- Invincible price-/performance ratioTurbidity stands for an indicator parameter on quality in drinking water, waste water process and many industrial applications. The measurement is support by:- Measurement procedure fulfilling US EPA 180.1 *)- Function keys- Comfortable menu-guided 3-point standard calibration- Flexible calibration with 2-5 user-defined calibration points- QuickCAL: 1-point-calibration at 10 NTU- AQA, calibration interval and records with PC-documentation*) For drinking water measurement acc. to DIN EN ISO 7027-1 Turb® 750 IR is the appropriate instrument.More informationen in: "Turbidity An interesting parameter - Brief Overview, Measurement Tips & Tricks" and in our video: "https://www.youtube.com/watch?v=UW4Mk0IrOww"

Specifications