Compact data buoy
**Compact and easy to deploy **The lightweight 21-inch buoy is easy to deploy and perfect for tethered moorings, with solar-rechargeable power to match the deployment length.**Rugged, field-ready design **A durable polymer‑coated hull and stainless-steel cage deliver long‑lasting performance in harsh environments.**Easy Sensor Integration **Large pass‑through ports and plug‑and‑play connections make it simple to deploy underwater instruments and integrate new sensors.**Pass-Through Ports **Three 1.5-inch pass-through ports allow easy deployment of underwater sensors while securely routing cables.**Flexible Data Logging Options **Integrate a Campbell CR350 variant for easy system setup or connect a third‑party data logger for custom system configurations.**Reliable Wireless Communications **Cellular or telemetry for real‑time data access from anywhere in the world.**Solar Beacon **Add a solar marine light for enhanced safety and visibility in active waterways.The DB-75 is a floating monitoring platform for use with- EXO Multiparameter Sondes- ADCPs- Weather stations- Thermistor strings*The actual number of sensors depends on power constraintsUse data buoys in a variety of environments- Surface water: rivers, lakes, reservoirs- Ocean, coastal, estuaries- Source & drinking waterOther data buoy options- CB-450 data buoy- CB-950 data buoy