Self-powered environmental monitoring platform
**Powerful performance **High-efficiency solar arrays deliver continuous power, with three 46-watt panels and room for up to three 28 Ah batteries to support energy-demanding sensors and extended deployments.**Rugged, field-ready design **A durable polymer‑coated hull and stainless-steel tower deliver long‑lasting performance in harsh environments while providing a stable mounting platform for lights, sensors, cameras, and other topside instruments.**Watertight data well **The 10-inch-diameter, 26-inch-tall data well offers a fully sealed, spacious enclosure that protects batteries, loggers, and communications hardware from moisture and harsh weather.**Easy Sensor Integration **Plug‑and‑play connections make it simple to deploy underwater instruments and integrate new sensors.**Pass-Through Ports **Three 6-inch pass-through ports allow easy deployment of underwater sensors while securely routing cables. Each port features 6-inch female threads for attaching instrument pipes and custom mounts.**Flexible Data Logging Options **Integrate a HydroRIG intelligent gateway for easy system setup or connect a third‑party data logger for custom system configurations.**Reliable Wireless Communications **Cellular telemetry for real‑time data access from anywhere in the world.**Solar Beacon **Add a solar marine light for enhanced safety and visibility in active waterways.The DB-950 is a floating monitoring platform for use with- EXO Multiparameter Sondes- ADCPs- Wave sensors- Weather stations- Thermistor strings*The actual number of sensors depends on power constraintsUse data buoys in a variety of environments- Surface water: rivers, lakes, reservoirs- Ocean, coastal, estuaries- Source & drinking waterOther data buoy options- CB-75 data buoy- CB-450 data buoy