See All Survey Vehicles

rQPOD Remote Surface Water Vehicle

Material: YrQPOD
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

Remote Surface Vehicle

The YSI rQPOD is a lightweight, easy-to-assemble propulsion system that can fit to many board-style platforms. It allows users to collect data over a large spatial area in minutes, and in areas otherwise inaccessible. The 2.4 GHz remote control allows operators to control the system from up to 250 meters with a clear line of sight, with real-time data visualization options that allow users to make mission changes and decisions on the spot.Collect more spatial and temporal data in a single mission than ever beforeUltimate flexibility in sensor payload for water quality, bathymetry, discharge, and moreLightweight design for single-person transport and deploymentEasy on-site setup that's ready to run in 15 minutes or lessMarine-grade components for operation in tough environments* * *YSI offers water professionals the ability to purchase the rQPOD for installation on an existing platform or to purchase a complete package from YSI including the board. YSI has purpose-built torrent boards for optimal stability as they carry Xylem sensors where you want them. There are 3 unique torrent boards; TBX, TB, and the DUO. The TBX is designed for the SonTek RS5 ADCP, providing it a small, portable platform, ideal for carrying from location to location. The standard TB is designed to work with 1 sensor such as the SonTek M9 ADCP or any EXO Sonde. The DUO can carry both the M9 and the EXO simultaneously, combining hydrographic and water quality analyses into one platform.

Specifications