See All Calibration Solutions, Reagents, and Membranes

ChemTube Set for Alyza IQ PO4, Reagent Tubes

Material: YREP5-10100103
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

Reagent Tubes

ChemTube Set Reagent Tubes – Alyza IQ PO4, IQ SensorNetEnsure precise calibration with the ChemTubeSet, consisting of reagent tubes, specifically designed for the Alyza IQ PO4 analyzer within the IQ SensorNet platform.- Compatible with Alyza IQ PO4- Ensures accurate PO4 analysis- Reliable and easy to installThe Alyza IQ platform is part of YSI's IQ SensorNet system for advanced wastewater process monitoring and control. Alyza IQ works directly with the IQ SensorNet 2020 3G controller and the IQ SensorNet 282/284 controllers.