See All Accessories

Bug Screen for Alyza IQ

Material: YREP5-10100043
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

Bug Screen, Alyza IQ, IQ SensorNet

Bug Screen – Alyza IQ, IQ SensorNetProtect your Alyza IQ analyzer with this bug screen, which is designed to prevent debris and contaminants from entering critical components. Ensuring unobstructed airflow and system efficiency, this durable screen helps maintain optimal performance in rugged applications.- Compatible with Alyza IQ PO4 & NH4- Prevents debris and insect infiltration- Ensures system longevity and reliability- Easy installation and maintenanceThe Alyza IQ platform is part of YSI's IQ SensorNet system for advanced wastewater process monitoring and control. Alyza IQ works directly with the IQ SensorNet 2020 3G controller and the IQ SensorNet 282/284 controllers.