See All Accessories

Photometer Printer Cable

Material: YPT277
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

Selecting the desired test has never been easier. Simply choose among the list of available tests on the large graphic display and the instrument will walk you through the test procedure - it's that easy! Simple. Convenient. Accurate.Features for the 9300 include:- Direct reading concentrations- Waterproof IP-67 rating- Large, backlit graphic display- Sample tube holder automatically adjusts for various diameters- On-screen instructions virtually eliminates reading manuals- Multiple languages (English, French, German, Spanish, Italian)- 100+ test choicesThe 9500 features all of the above, as well as:- Waterproof USB connection that can also power the instrument- Internal memory for 500 sample sets- User-selectable options for test units, sample numbers, dilutions factors, or additional testsYou can rely on the accuracy and reliability of YSI's 9300 and 9500 photometers. Just choose the reagents for the parameters of interest and start getting results today.The 9500 includes hard-sided carrying case with foam cutouts for the instrument, accessories, reagents, and more along with a waterproof USB cable.The 9300 includes hard-sided carrying case with foam cutouts for the instrument, accessories, reagents, and more

Selecting the desired test has never been easier. Simply choose among the list of available tests on the large graphic display and the instrument will walk you through the test procedure - it's that easy! Simple. Convenient. Accurate.Features for the 9300 include:- Direct reading concentrations- Waterproof IP-67 rating- Large, backlit graphic display- Sample tube holder automatically adjusts for various diameters- On-screen instructions virtually eliminates reading manuals- Multiple languages (English, French, German, Spanish, Italian)- 100+ test choicesThe 9500 features all of the above, as well as:- Waterproof USB connection that can also power the instrument- Internal memory for 500 sample sets- User-selectable options for test units, sample numbers, dilutions factors, or additional testsYou can rely on the accuracy and reliability of YSI's 9300 and 9500 photometers. Just choose the reagents for the parameters of interest and start getting results today.The 9500 includes hard-sided carrying case with foam cutouts for the instrument, accessories, reagents, and more along with a waterproof USB cable.The 9300 includes hard-sided carrying case with foam cutouts for the instrument, accessories, reagents, and more