Automatic Stormwater or Wastewater Sampler
YSI’s WS700 single- and WS750 dual-bottle samplers combine all the features you need to meet various sampling requirements, including those for Stormwater, rivers and streams, industrial discharge, water and wastewater treatment, and wastewater collection.If your samples need to be refrigerated**, the WS700R model** is ideal. It provides the same sampling functions and needs but with the added benefit of refrigerating your sample.The WS705 and WS755 models provide the exact same functionality but come with enhanced portability accessories, such as more ergonomic handles and durable wheels.All WS Series water samplers include:- 15’ of sampling hose- intake strainer for each pump- Sampler Float Switch- 1-gallon polybottle for each pump (WS750, WS755)- 2.5-gallon polybottle for each pump (WS700, WS705)- Rechargeable battery- Rechargeable chargerSample Size. The user can adjust the wastewater/stormwater sampler's peristaltic pumps individually to one of 15 composite sample sizes from 50ml to 2 liters plus a full bottle discrete setting. The wastewater/stormwater sampler's peristaltic pumps can be set to a single sample time interval from 5 minutes to 12 hours plus an external trigger mode setting for flow proportional samplingCollection Control. Trigger inputs to control sample collection. The sample bottles are each equipped with a float switch that automatically turns off the peristaltic sampling pump if the water bottle becomes full.Two-in-One. Does composite or discrete sampling or both simultaneously (WS750 & WS755).Automatic Backflush. Automatic backflush clears pickup strainer and hose.Low Power. The composite/discrete water sampler's 5 AH rechargeable battery will power it for several months or a half hour of continuous sampling with both pumps. The unit can also be plugged into an external battery source.Range of features and optionsThe WS series of samplers has the functionality to add additional data logger options, sensors, and pumps for more ease of use, for example:- Sampler Rain Sensor- BC100 Smart Battery Charger