System for Monitoring Multiple Water Quality Parameters
The WQMS Water Quality Monitoring System is an integrated, easy-to-use solution for monitoring water quality. It includes a multichannel datalogger with 7 analog and 2 digital channels, along with four 4-20 mA sensors for measuring temperature, pH, conductivity, and dissolved oxygen. You can customize the system with additional sensors for parameters like turbidity, ORP, and more.The system features a durable, weatherproof datalogger with a long-lasting rechargeable battery, and is supported by PC and PDA software for easy data collection and analysis. Sensors are housed in marine-grade epoxy and stainless steel for long-term reliability.