Submersible Water Level Transmitters with Dual Outputs
The WL450 all-stainless level transmitter offers standard features and performance that far exceeds those of other comparably priced transmitters. It features a 316L stainless steel diaphragm, digital temperature compensation, and environmentally neutral Hytrel® cable. These assets enable the unit to provide a high level of performance over a long period of time and a wide range of operating conditions.Key Features:- Rugged 316L Stainless steel flush-diaphragm sensor- Highly accurate water level measurements- Highly Stable digital temperature compensations- Steel Housing- Well-built to support depths of 3ft to 500 ft- Durable and environmentally neutral Hytrel® cable- Analog and Digital outputs 4-20 mA and RS-485The Global Water WL450 All Stainless Steel Water Level Transmitters offer standard features and a level of performance that provides outstanding accuracy over temperature. They are designed and ideally suited to environmental monitoring applications such as test wells, surface water, streams, and reservoirs.WL450 All Stainless Steel Water Level Transmitters include an RS485 direct-to-digital output for a modem or other communications network. This avoids the error and complication involved with analog-to-digital conversion devices