See All Weather Instrumentation

WE570 Wind Direction Sensor

Material: ED0000
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

Wind Direction Sensor

FEATURES• 4-20 mA output • Marine grade cable with strain relief • Fully encapsulated electronics • 1" mounting elbow**Why Measure Wind Direction?**Wind speed is an important weather parameter to monitor and record for many applications including meteorology, aviation, shipping, industry, construction, and many more. Some of the more common applications are for predicting and supporting weather forecasts, determining the safety of operating mechanical equipment like cranes and lifts in industry, estimating the efficiency of operating power generating wind farms, navigation and safe operation in the shipping industry, aircraft safety, wastewater and landfill odor control, and others.Wind Direction is caused by air pressure gradients or the regions between weather fronts, air moves in the direction of the low pressure system. Additionally, wind direction is determined by many other factors including the Coriolis effect, friction, and land topography. Wind direction is always given as the direction the wind is coming from. For example a wind out of the east is given as an east wind, or wind direction or 90 degrees.

Specifications