Infrared Heating Digestion System
The TURBOTHERM® Block Heating System provides rapid, precise, even heating and quick cooling for a variety of sample matrices. The system is easily programmable with onboard interface. Digest up to 12 samples simultaneously and precisely controlled temperatures.Vessels are available in a variety of sizes that can be inserted directly into a VAPODEST system for the distillation step after the digestion is complete, eliminating cross-contamination from sample transfer. The TURBOTHERM may also for use as a multifunctional, programmable hotplate for inorganic acid digestion.TURBOTHERM Features:- Infrared technology for rapid heating- Digest a wide variety of sample types- Utilizes infrared technology for faster heating- Use 100- to 800-ml digestion tubes- Programmable- Ideal for highly foaming samples (e.g. sewage or sludge)- Easily handles large sample weights and volumes