Magnetic Stirrer for the TITRONIC® 300
Magnetic stirrer for the TITRONIC® 300 and TitroLine® 5000. This is for glass vessels up to 500 mL. The speed can be adjusted without discrete steps 0 - 1000 min-1.This item is included with T 300/20 M2 and T 300/50 M2.Do you need a piston burette? Check out the TITRONIC® Ordering Guide that reviews how to order a TITRONIC® 300 and TITRONIC® 500 system.