Universal Titrator with IDS technology
The YSI TitroLine® 7800 enhanced the universal features of the TitroLine® 7750 with an additional IDS® measurement input. Hence the TitroLine® 7800 is able to perform potentiometric titrations with analogue or IDS® electrodes up to volumetric Karl Fischer titrations. The IDS® measuring input is multifunctional. Digital sensors for the determination of pH and ORP value, the conductivity up to the dissolved oxygen can be connected.IDS® stands for "intelligent, digital sensors“ and means that the analog measuring signal is converted into a digital measuring value in the sensor. This protects the signal from external interferences, such as moisture, electro-magnetic fields or pulses. The higher measuring accuracy raises confidence in your readings to a whole new level.Key Features of the TitroLine® 7800 Universal Titrator with IDS Technology:- Highly visible full color display, that can be easily viewed from a distance and extreme angles- With new interchangeable modules which all relevant reagent and unit data can be stored- Thanks to the 2 x USB-host, 1 x USB-PC and 2 x RS232 ports very expandable. Connectable are e.g. USB keyboard, USB printer, barcode reader, USB flash drives, balances, PC and further devices such as piston burettes and sample changers- Storage of results using via USB port (PDF – and CSV -format) including method transfer- With standard methods for potentiometric and KF titration- Second digital measuring port for intelligent digital sensors (IDS)* * *The different configurations of the TitroLine® 7800 include:- TL 7800 YSI includes: Autotitrator basic unit- TL 7800 YSI M1 includes: Autotitrator basic unit with magnetic stirrer TM 235 285220400- TL 7800 YSI-C includes: Autotitrator basic unit with manufacturer calibration certificate 285219082Recommended Accessories: magnetic stirrer TM 235 285220400, TZ 3071 TitriSoft software, TZ 3091 RS 232 data cable, TZ 3080 USB – RS 232 adapterVolumetric Karl Fischer Application Accessories: KF 1100 Micro double platinum combination electrode, TM 235 KF magnetic stirrer with pump, TZ 1770 KF titration vessel, TZ 1789 KF starter kitDo not forget to add an electrode and an electrode cable!Want to learn about YSI's full line of titration systems and features? Visit our titration homepageYou can also download The Titration Handbook - the comprehensive guide to titration fundamentals and common applications.