See All Titrators

TitroLine® 7500 KF Trace

Material: 285230410
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

Karl Fischer Coulometric Titrator

This titrator is a specialist for the determination of moisture/water at very low levels (down to 10 ug of water). For application flexibility, it is available with either a diaphragm or diaphragms generator electrode. A live, online curve is displayed for ease of use. TitroLine 7500 KF Trace is also equipped with 3x USB ports and two RS232 ports for data management and connection to external devices, ie. evaporation oven, printer, pc, balance. With the ability to interface with TitriSoft 3.0, this titrator offers complete flexibility.The large display shows every working step ahead in a dialogue structure. The pre-parameterized methods are easily recalled and enhance the total work process. Also, the versatility makes this coulometric titrator a trouble-free measuring place for nearly all areas, including the pharmaceutical, chemical and petroleum industries.Key Features Of Our Karl Fischer Coulometric Titrator:- Convenient methods- Live titration process with online curve- Documentation - exactly the way you require it- Automatic selection of the correct calculation- Extensive statistical evaluation- Titration stand and control vessel- Accessories made to match- Connection of analytical balances, printers, PC, KF oven* * *Below are the available TitroLine® 7500 Trace configurations:- TL 7500KF TRACE includes: coulometric KF-Autotitrator Basic Unit- TL 7500KF TRACE YSI M1 includes: Coulometric Autotitrator M1 includes basic unit, generator electrode TZ 1752 without junction + connection cable, magnetic stirrer TM 235, stand rod, titration vessel TZ 1751, and micro double platinum electrode KF 1150- TL 7500KF TRACE YSI M2 includes: Coulometric Autotitrator M2 includes basic unit, generator electrode TZ 1752 without junction + connection cable, TM 235 KF titration stand with integrated stirrer and pump, stand rod, titration vessel TZ 1754, micro double platinum electrode KF 1150- TL 7500KF TRACE YSI M3 includes: Coulometric Autotitrator M3 includes basic unit, generator electrode TZ 1753 with junction + connection cable, magnetic stirrer TM 235, stand rod, titration vessel TZ 1751, micro double Platinium electrode KF 1150- TL 7500KF TRACE YSI M4 includes: Coulometric Autotitrator M2 includes basic unit, generator electrode TZ 1753 with junction + connection cable, TM 235 KF titration stand with an integrated stirrer and pump, stand rod, titration vessel TZ 1754, micro double platinum- TL 7500KF TRACE YSI M5 includes: Coulometric Autotitrator M5 includes basic unit, generator electrode TZ 1752 without junction + connection cable, magnetic stirrer TM 235, stand rod, titration vessel TZ 1754, micro double platinum electrode KF 1150Application Accessories:Electrodes - generator electrode TZ 1752 without junction + connection cable 285216660, generator electrode TZ 1753 with junction 285216650, and micro double platinum electrode KF 1150 285102060Stirrer/Pump - magnetic stirrer TM 235 285220400Titration vessels - titration vessel TZ 1751 with two openings 285216630 and titration vessel TZ 1754 with four openingsSupporting accessories – septum GL 14 TZ 1764 285221232, septum GL 18 TZ 1761 285221224, thread pipe TZ 1762 285226820, tapper adapter TZ 1520 285215229, titration tips 103 mm TZ 1630 285214351, and screw cap GL 18 TZ 1763 285226480Want to learn about YSI's full line of titration systems and features? Visit our titration homepageYou can also download The Titration Handbook - the comprehensive guide to titration fundamentals and common applications.

Specifications