Advanced Titrator
As a rule, 10 –15 user methods are usually enough for most requirements. But sometimes you need a little bit more capacity. The YSI TitroLine® 7000 can store up to 50 user methods.Highest safety for measuring and calibrating through wireless sensor recognition for YSI Instruments ID-electrodes. The new electrodes with definite identification are sending their specific data wireless to the titrator. Therefore the TitroLine® 7000 uses always the correct calibration data. Erroneous measurements are excluded.With a pH-stat application, a given pH is first adjusted and then kept constant at a certain time with an acid or a base. The pH-stat titration is applied to e.g.- The determination of the enzyme activity- The pH-stat elution of soil sample at pH 4- The monitoring of the pH value during chemical synthesesThe TitroLine 7000 is perfect for non-aqueous titrations. Eliminate the need for special electrodes (e.g. separate indicator, reference, and auxiliary electrodes) with the built-in amplifier–ideal for titrations in non-aqueous solvents such as:- Acid and base numbers in oils- Titrations in glacial acetic acid with perchloric acid- Hydroxyl, NCO (Isocyanate) number, and further specific valuesIt is possible to detect and calculate up to 2 equivalence points during one titration. Thanks to this it is possible to determine also the Calcium and Magnesium hardness instead of only the total hardness.You may also be interested in learning more about additional titrators such as the Titroline 7750 Universal titrator or the Titroline 7500 Karl Fischer titrator.* * *The three available configurations of the TitroLine® 7000 include:- TL 7000 YSI includes: Autotitrator basic unit- TL 7000 YSI M1 includes: Autotitrator basic unit with magnetic stirrer TM 235 285220400- TL 7000 YSI-C includes: Autotitrator Basic Unit with manufacturer calibration certificate 285219082Choose an exchange unit:- 05 ml exchangeable unit,- 10 ml exchangeable unit- 20 ml exchangeable unit- 50 ml exchangeable unitRecommended accessories: magnetic stirrer TM 235 285220400, TZ 3071 TitriSoft software, TZ 3091 RS 232 data cable, TZ 3080 USB – RS 232 adapterDo not forget to add an electrode and an electrode cable!Want to learn about YSI's full line of titration systems and features? Visit our titration homepageYou can also download The Titration Handbook - the comprehensive guide to titration fundamentals and common applications.