See All Gas Chromatography Detectors

4450 Tandem PID/FID

Material: 325247
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

Combination gas chromatography (GC) detector incorporating the Model 4430 PID and Model 4410 FlD

  • Patented design uses only one GC detector port
  • Tandem design acquires two simultaneous chromatograms from a single injection
  • Elimination of transfer lines between detectors improves peak shape and performance
  • System uses GC electronics or OI Analytical’s dual-channel electrometer

Our dynamic duo Model 4450 Tandem PID/FID offers the goodness of two detectors packed into one convenient instrument. Together, the detectors produce simultaneous chromatograms for aromatics and aliphatics, eliminating the need for separate analysis.

Specifications

Related Products