Piston Burette for Manual Titrations
The TITRONIC® 500 is the ideal piston burette for manual titrations, accurate dosing applications as well as the preparation of solutions. When used with TitriSoft 3.0, it acts as a titration burette or with the TitroLine®7000 and TitriSoft 3.0, it is an automatic dosing unit perfect to pre-dose a titrant.TITRONIC® 500 Features:- Intelligent interchangeable modules with 5, 10, 20 and 50 mL volume capacity- Connect to a printer and/or an analytical balance- Remote control access via RS232 or USB interface- Connect up to 16 devices using the two RS232 ports. The first burette is connected to one PC RS232 or USB portManual TitrationAutomatic titration is gaining ground, but manual titration remains one of the standard cost effective applications in the lab. Everywhere high precision and flexibility are required, a piston burette with an interchangeable dosing module is the best choice.Important Features:- Titration using the manual controller dosing buttons- Titration rate can be adjusted to optimize titration speed and accuracy- Programmable automatic calculations, printer ready- Automatic weight recording when balance is connectedDosingBesides titration, there are various routine dosing tasks that must be performed in the lab.Important Features:- Control dosing using the manual controller and the dedicated keyboard- Adjustable dosing and filing rates optimize speed and accuracy- Store dosing methods with different parametersSolution PreparationA special sample preparation mode is available on the TITRONIC® 500 where a reagent is dosed into a sample until the required concentration is reached. The sample is weighed and the dosing volume is determined. The volume can then be automatically added to the sample. This mode can be used for preparing standard and sample solutions for viscometry.Important Features:- Adjustable dosing and filling speed- Dosing volume is automatically calculated without additional PC software- Several methods with different parameters can be stored- Automatic weight recording when balance is connected* * *Below are the configurations available for the TITRONIC® 500:- T 500: Basic Unit- T 500-M1: Basic Unit. Magnetic stirrer (TM 235) included.Each configuration includes the following items:- Manual controller for the control of dosing and titration tasks (TZ 3880)- Titration clamp (Z 305)- Stand rod (TZ 1510)- Power supply (TZ 1853)Don't forget a reagent reservoir (TZ 3803) or a magnetic stirrer (TM 235) if you don't already have one!Want to learn about YSI's full line of titration systems and features? Visit our titration homepageYou can also download The Titration Handbook - the comprehensive guide to titration fundamentals and common applications.