See All Data Acquisition Solutions

REM-4 Relay Expansion Module

Material: 606434
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

Relay Expansion Module

REMs (Relay Expansion Module) add relays where needed to control feeders, lighting, heaters, alarming, and more.- 4 user-configurable output relays- Plug-and-play: easy to install, setup and maintain (no need to hire programmers or engineers)- NEMA 4X (IP-66)- AC and DC power (DC power can be used for battery back-up if used with AC power)- 2-year warrantyBuilding a system is easy. Choose the expansion module appropriate for your needs (control, communications, etc.) and network with a 5200A, 5400 and/or 5500D with AquaManager®. Configure 4 (IOEM-4) or 8 (IOEM-8) analog channels as inputs or outputs for the ability to integrate 3rd party sensors or output from other devices. Outputs can be configured to control pumps, UV systems, analog valves, or send data to SCADA/ PLC systems.Applications:- Recirculating systems- Raceways- Ponds- Sea cages- Live haul- Aquariums- Research- Tanks

Specifications