Single-Port Monitoring Sonde
MONITORING MADE SIMPLE ProSwap Logger features a universal port for a wide variety of real-time monitoring applications. Combine any digital smart sensor with the built-in temperature and depth sensors for more comprehensive measurements in a slim profiling package. Add a conductivity sensor for a streamlined CTD sonde, or build a dedicated system for dissolved oxygen, pH, turbidity, or algae monitoring applications with unique customization options.Proven Data Quality Industry-leading smart sensor technology with on-board monitoring for improved calibration and performanceSwappable Sensors Customize your system with user-replaceable water quality sensors alongside built-in temperature and depthAutonomous Logging Elevate your data collection with continuous monitoring and unattended deploymentsUltimate Durability Titanium housing and waterproof connectors guarantee operation well into the futureUser-Friendly Interface Simplify fieldwork with quick setup, direct system integration, and intuitive data management* * *CONTINOUS UNATTENDED LOGGING Ideal for short- and long-term deployments, the on-board memory is capable of holding over 100,000 data sets. With ProSwap Logger, you can view trends in water quality over extended periods of time for a true representation of the ecosystem.FLEXIBLE DEPLOYMENT ProSwap Logger is a powerful instrument in a small package. Suspend in groundwater wells, deployment pipes, and other tight or shallow spaces. A variety of power and deployment options are available to fit the needs of your system.RELIABLE CONNECTION An integral cable allows for easy topside communication and data download without removing the sonde from its deployment location. A twist-lock connector provides quick and reliable communication via a dedicated handheld or Kor Software.With convenient options for calibration, deployment setup, and data collection, ProSwap Logger makes it easier than ever to effectively expand you smart watershed.DIGITAL SMART SENSORS ProSwap Logger is compatible with any individual ProDSS Digital Smart Sensor for fast, easy setup and high quality data. Each sensor features a welded titanium body, auto-recognition, and local storage of calibration for quick swapping. Trusted by water quality professionals, these sensors provide accurate data with advanced technology and proven performance!Smart Sensor Options: • Conductivity/Temperature • Dissolved Oxygen • ISEs (Ammonium, Chloride, and Nitrate) • pH • pH & ORP • Total Algae (Chlorophyll + Phycocyanin and Phycoerythrin) • TurbidityOther Available Parameters • Ammonia • Depth • DO% Local • Resistivity • Salinity • Specific Conductance • Total Dissolved Solids • Total Suspended Solids • Water Density