Photoionization detector (PID) that selectively responds to aromatic and olefinic hydrocarbons in the presence of alkanes and other saturated hydrocarbons
Our Model 4430 PID’s unique patented Window Sweep™ design prevents the sample stream from contacting and contaminating the lamp window. It also allows the analysis of photosensitive compounds, which would otherwise combine to form a polymer on the window surface.
The 4430 detector contains an ionizing chamber, UV lamp, and column makeup adaptor and uses a standalone, high-voltage power supply for the UV lamp. The 4430 PID features a unique patented Window Sweep™ design that prevents the sample stream from contacting and contaminating the lamp window. It also allows the analysis of photosensitive compounds, which would otherwise polymerize on the window surface. The 4430 PID is available for installation on most GC manufacturer’s instruments.
If you're on the market for a tandem detector, experience the convenience and flexibility of the Model 4450 Tandem Photoionization Detector/Flame Ionization Detector (PID/FID) – a patented combination gas chromatography (GC) detector incorporating the Model 4430 PID and Model 4410 FlD.
The sample stream flows through the detector’s reaction chamber where it is continuously irradiated with high-energy ultraviolet light. Compounds that have an ionization potential lower than the irradiation energy (10.2 electron volts with standard lamp), are ionized. The ions formed are collected in an electrical field, producing an ion current that is proportional to compound concentration. The ion current is amplified and output by the gas chromatograph’s electrometer.
OI Analytical’s patented tandem GC detectors combine a photoionization detector (PID) with an FID or second selective detector providing two simultaneous chromatograms from a single run. The PID selectively responds to aromatic and unsaturated hydrocarbons in the presence of alkanes and saturated hydrocarbons. The second detector is used to further differentiate and identify compounds with specific heteroatoms.