Laboratory instrument for pH, mV (ORP) and temperature
The pH1000A benchtop pH meter is an economical, accurate and easy-to-use solution for basic, routine pH or mV measurements in the lab. The AUTOLOCK feature locks stable measurements on the display, resulting in precise, repeatable, and error-free measurements. Simple calibration procedures, automatic buffer recognition, and electrode efficiency display makes calibration quick and easy.The following pH1000A purchase options are available:- 601100: pH1000A instrument only- 601104: pH1000A instrument and electrode stand- 601305: pH1000A instrument, 1102 pH/ATC probe with built-in temperature sensor, and electrode stand- 601306: pH1000A instrument and 1102 pH/ATC probe with built-in temperature sensorFeatures of the pH1000A include:- Measures pH, mV (ORP), and temperature- Large, high-contrast, LCD display- Simple 1, 2, or 3 point calibration- AUTOLOCK mode holds stable readings on the display- Accepts U.S. (7.00, 4.01, 10.01) or NIST (6.86, 4.00, 9.18) buffer sets- Automatic or manual temperature compensation of all pH measurements- Calibration is stored in memory; view electrode efficiency at any time- BNC input allows for any pH or ORP electrode with BNC to be connected*- Battery or AC power* If not using the 1102 pH electrode with a built-in temperature sensor, the 1103 temperature sensor will need to be used for automatic temperature compensation.* * *You may be interested in downloading the YSI pH Handbook - a practical guide to pH measurements in the lab and field. It's full of tips and recommendations for ensuring accurate, repeatable pH measurements.