EcoSense Kit with ODO200 Probe and Case
Accurate, economical, handheld dissolved oxygen measurements using optical technology.The EcoSense® line of compact, handheld instruments provides the most accurate data in the most affordable format. The instruments feature an easy-to-use interface, one-hand operation, IP67 waterproof case, and low cost of ownership over the life of the product.The ODO200 simultaneously measures dissolved oxygen, using optical technology, and temperature with the following features:- Automatic temperature compensation- 1-year instrument, cable and sensor cap warranty- 1-, 4- and 10-meter durable field cables available- Manual input for salinity and pressure compensation- Low battery indicator with 100 hour battery life- Replaceable optical sensor cap (12-18 month life)- Auto shutoff function after 30 minutes of inactivity- 50 data set reviewable memory- IP67 waterproof ratingThe ODO200 is designed for quick, accurate results in an economical platform. The ability to measure DO optically along with temperature, in a simple, compact handheld allows the instrument to be used across multiple application sampling strategies in the field. With a one-year instrument, probe and sensor cap warranty, waterproof case and ease-of-use, the EcoSense ODO200 will fit your needs.Optical benefits include:- no stirring requirement- no warm-up time- no electrolyte solutions- no electrode maintenance- no membranes- no interferences from gases such as hydrogen sulfide