Autodilutor for the FS3700 Automated Chemistry Analyzer system
Improve method accuracy through fewer dilution errors!
Hamilton’s ML600 autodilutor automates the generation of calibration standards from stock solutions. It addresses the problem of varying initial concentrations and introduces higher precision, accuracy, and reproducibility to your lab than manual dilution.
In conjunction with FlowView™ software, the ML600 automatically detects over-range samples, applies the correct dilution factors based on initial concentrations of the samples, and runs said samples without any interaction from the user. The ML600 ensures that the following samples are not adversely affected with an automatic re-run of followers after over-range samples.
With this simple add-on module, maintenance, setup, and changeovers between different chemistries are quickly completed with minimal carryover risks. Optimize your productivity with this autodilutor for the FS3700 Automated Chemistry Analyzer system.
Maintenance and setup are minimal. There’s minimal downtime between samples, too. Save time, reduce effort, and reduce sample loss with no compromises to data quality.