See All Controller

IQ SensorNet Microcontroller Module

Material: 471020Y
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

Microcontroller module with automatic air pressure compensation, USB and RJ45 connectivity

Module IQ/microcontroller for system 2020 3G, 2 free IQ SensorNet connections, in module housing, with automatic barometric pressure compensation, USB interface (IP67), Ethernet RJ45 interface (IP 67)SKU OptionSKUIncludedMIQ/MC3-MODSKU: 471022Y- Microcontroller module with Ethernet interface and RS-485 MODBUS interfaceRequest a QuoteMIQ/MC3-PRSKU: 471023Y- Microcontroller module with Ethernet interface and RS-485 PROFIBUS interfaceRequest a Quote

Specifications