Digestion System
The KJELDATHERM offers acid digestion beyond the competition. The aluminum block heating system provides precise, even heating and is easily programable. To improve throughput, there is also a preheat function to prepare the digestion block and an ECO KIT option to cut cooling time by 50%. Vessels are available in 100, 250, or 400 ml tube sizes. The KJELDATHERM offers options for 8,20,40 place systems depending on the sample volume. The KT-L version allows for an automatic lift system for conveniently lifting and lowering a fully loaded rack.KJELDATHERM Features:- Foamy samples are no problem with tube size options and precise heat regulation.- Safety features such as high-temperature controls and removable control units allow for operation outside of the "danger area" or in case of spills.- Loaded with 30 predefined methods- Minimize "wait times" with preheat function and custom start times.- Data export for documentation & traceability of the process- Acid-resistant coating, illuminated digestion chamber, and handy drip tray for collecting acid residue