IQ SensorNet P700 IQ Orthophosphate Analyzer
The P700 is a cabinet-style analyzer for monitoring orthophosphate in a wide variety of wastewater applications from primary treatment through final effluent. The versatile system can process samples with solids concentrations of up to 6,000 mg/L in ambient temperatures as low as -4°F allowing measurement of orthophosphate where it is most needed for efficiently controlling phosphorus removal. The sampling system includes a lightweight 0.45 micron filter and a pump inside the analyzer cabinet. The analyzer is programmable for automatic cleaning and calibration to a standard. The P700 can be used as a stand-alone analyzer or be incorporated into a larger network with IQ SensorNet 2020 or 282/284 universal controllers.- Compact design - pump for permeate supply is integrated in the analyzer housing- Low reagent consumption - exchange solutions on average every 4-8 months, reduces overall cost vs. other analyzers- Automatic or manual calibration (adjustable)- Automatic cleaning of photometer tubing (adjustable)- Uses proven Vanadomolybdate (yellow) method of detection- Wide measuring range - two measuring ranges allow the P700 to be used in a wide range of locations throughout the Water Resource Recovery Facility- Indoor or outdoor versions available with heating or cooling