See All Automated Chemistry Analyzers

Flow Solution FS3700

Material: 330000
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

Continuous flow analyzer supporting simultaneous segmented flow analysis (SFA) and flow injection analysis (FIA) for automated multiparameter wet chemistry testing

The FS3700 Continuous Flow Analyzer offers efficiency and flexibility, with the reproducibility and precision you need. A continuous flow analyzer that performs flow-injection analysis (FIA) and segmented flow analysis (SFA) simultaneously! 

Automating wet chemistry analysis for every industry.

The FS3700 is a multiparameter benchtop instrument that measures several critical parameters like ammonia, nitrate, nitrite, phosphorus, silica, TKN, and more. 

The unit comes standard with two detector boards, each capable of supporting photometric, amperometric, ion-selective electrodes, and third-party detectors out of the box. This provides flexibility to tailor methodology for research or quality control processes.

The unique, modular design of the FS 3700 gives the system superior flexibility. Different flow methods, including SFA (segmented flow analysis), FIA (flow injection analysis), iSFA, and SFIA can be run on different channels on the system simultaneously.

A variety of pre-configured chemistry cartridges and industry-leading detectors can be utilized with plug-and-play ease. Multiple systems can be linked to provide additional channels of concurrent analysis.

OI Analytical validates the hardware configuration and performance of every method supplied with the FS3700 analyzer, providing users a total analysis solution.  The instrument utilizes interchangeable, pre-assembled chemistry cartridges for maximum versatility and ease of use. Methods for aqueous samples, soil, or plant extracts are available to support environmental compliance monitoring, process optimization, and research applications. 

The FS3700 features an open benchtop layout, an intuitive software platform, and a USB port for data retrieval and exporting purposes, making FS3700 the easiest to use and most cost-effective way to measure the following chemistries in a wide range of application areas:

  • Nitrate and Nitrite in Milk
  • Ammonia Nitrogen
  • Available Cyanide
  • Low-Level Phosphorus
  • Silica
  • Total Dissolved Nitrogen
  • Sulfate
  • Phosphorus - All Forms

The intuitive FlowView software is unparalleled in competitive systems. Designed for 32- or 64-bit Windows® operating systems, FlowView’s improved user interface streamlines scheduling, operation, and report generation from the FS 3700. The icon-driven user interface simplifies navigation and helps new users quickly become proficient.

  • On-the-fly sequence editing and calibration monitoring
  • LIMS-compatible import/export with user-friendly, customizable report generation
  • New, refined algorithms for peak detection, baseline handling, and carry-over correction
  • System configuration and method parameters are archived with the data in each result file
  • Unparalleled access to instrument comp

Specifications

Related Products