See All Level Sensors

MJK Expert 700 Hydrostatic Level Transmitter

Material: MJK203817
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

Expert 700 Hydrostatic Level Transmitter

The Expert 700 Hydrostatic Level Transmitter is engineered for stable, repeatable level measurement in water applications where reliability matters most, such as wells, groundwater boreholes, and process water systems. Built with 316L stainless steel construction and a small 16 mm external diameter (0.63 inch), it’s designed to deploy easily in tight spaces while standing up to harsh conditions.Key Benefits:- Flexible communications - 2-wire 4–20 mA loop powered output capability.- Built for tough installs - IP68 enclosure rating and robust surge protection for field deployments.- Stable measurement over time - Designed for strong accuracy and long-term stability in real-world water environments.Applications****Water wells & groundwater boreholes Provides stable hydrostatic level measurement in narrow well casings and boreholes where long-term reliability matters.Process & drinking water Supports continuous level monitoring in process and potable water systems to help operators maintain control, capacity, and compliance.**In-fill sites **Enables level tracking in temporary or remote monitoring points where rugged construction and stable output simplify field deployment.Available Configuration:MJK203817 – 0-100 m range, with 110 m cableMJK Expert Selection Guide****Choose Expert 700 when…- You’re installing in a tight well or narrow borehole, and physical size is your top constraint.- You still want dependable level readings in a compact package.Choose Expert 1100 when…- You need reliable level monitoring for wells or drinking water tanks.- You want a proven solution for storage, alarms, pump control, and trending in water applications.- You need higher accuracy than the Expert 700 seriesChoose Expert 1400 when…- You need higher accuracy than the Expert 1100 and better long-term measurement performance.- Your site has more demanding requirements.Choose Expert 2100 when…- You want the best “default” option for municipal pump stations, wet wells, and storage tanks.- You’re looking for a rugged, low-fuss transmitter designed for real wastewater conditions.Choose Expert 3400 (or 3400 ATEX) when…- You need higher accuracy than the Expert 2100- You’re in the harshest wastewater environments: ragging-prone wet wells, industrial sumps, or applications involving aggressive fluids.- You need a model family with hazardous-area / ATEX versions available.Custom scaling (down-ranging) of the Expert level sensor can be performed to as low as 70% of its original measurement range. A rescaling fee applies. If you’re considering this option, please contact your local sales representative for more information.

Specifications