Tube Connections
These tube connection fittings provide the critical link between your sample tubing and YSI flow-through cells (such as the D17 and D19 models) used on the YSI Water Monitoring Panel. These precision fittings ensure a secure, tight seal for consistent sample flow—reducing air intrusion and preventing leaks that could compromise sensor accuracy.- Leak-free design – secure connections maintain consistent flow and protect measurement accuracy- Simple installation – easily connects to standard panel tubing (D17, D19, or equivalent).- Supports clean, organized panel layout – maintains professional appearance and service accessibility.Compatible with:- YSI Water Monitoring Panel- Flow-Through Cell D17- Flow-Through Cell D19Learn how the YSI Water Monitoring Panel simplifies integration, calibration, and data collection for process monitoring.