See All Accessories

Mounting Rail for Fastening Flow Cells

Material: 904001Y
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

Mounting Rail

The Mounting Rail for Flow Cells provides a stable, modular framework for installing one or more flow-through cells on the YSI Water Monitoring Panel. It simplifies setup, enhances organization, and ensures precise alignment for sample lines and sensors—ideal for facilities prioritizing professional, clean panel builds.- Purpose-built for the YSI Water Monitoring Panel – ensures perfect fit and alignment.- Supports multiple flow cells – easily mount up to four D17 or D19 flow-through cells.- Streamlined installation – pre-drilled holes and alignment guides simplify setup.- Improved maintenance access – keeps tubing, sensors, and fittings organized for quick service.- Durable construction – corrosion-resistant materials suitable for continuous use in water quality environments.Compatible with:- YSI Water Monitoring PanelLearn how the YSI Water Monitoring Panel simplifies integration, calibration, and data collection for process monitoring.