See All Calibration Solutions, Reagents, and Membranes

Alyza IQ SensorNet PO4 Reagent Set

Material: 827550Y
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

Reagent set for the IQ SensorNet Alyza PO4

IQ SensorNet Alyza PO4 reagents are packaged in 150ml, 'IV style' bags equipped with quick-connect fittings, designed for easy installation. The reagent’s innovative bag design eliminates direct contact with reagents for safe installation.Reagent set options include:- Reagent set for measuring range 1 (0.02 to 15.0 mg/L PO4-P), includes reagent 1A and1B. Reagent B only needed in applications with low PO4 concentrations and high background color.- Reagent set for measuring range 2 (0.2 to 50.0 mg/L PO4-P), includes reagent 2A and 2B. Reagent B only needed in applications with low PO4 concentrations and high background color.The Alyza IQ platform is part of YSI's IQ SensorNet system for advanced wastewater process monitoring and control. Alyza IQ works directly with the IQ SensorNet 2020 3G controller and the IQ SensorNet 282/284 controllers.