Solution set for the IQ SensorNet Alyza NH4 Analyzer
IQ SensorNet Alyza NH4 solutions are packaged in 80ml, 'IV style' bags equipped with quick-connect fittings, designed for easy installation. This solution's innovative bag design eliminates direct contact with reagents for safe installation.Solution set options include:- Cleaning solution, standard solutions 0.0 and 1.0 mg/l NH4-N,- Cleaning solution, standard solutions 0.0 and 4.0 mg/l NH4-N- Cleaning solution and standard solutions 0.0 and 16.0 mg/l NH4-NThe Alyza IQ platform is part of YSI's IQ SensorNet system for advanced wastewater process monitoring and control. Alyza IQ works directly with the IQ SensorNet 2020 3G controller and the IQ SensorNet 282/284 controllers.