Standard solution for the IQ SensorNet Alyza PO4 Analyzer
IQ SensorNet Alyza PO4 standards are packaged in 80ml, 'IV style' bags equipped with quick-connect fittings, designed for easy installation. The standard’s innovative bag design eliminates direct contact with reagents for safe installationOptions for standard solutions include:- Standard solution 0.0 mg/l PO4-P. Only one standard at a value other than 0.0 mg/L is required to maintain accuracy. 2 point calibration is optional.- Standard solution 1.0 mg/l PO4-P. Only one standard at a value other than 0.0 mg/L is required to maintain accuracy. 2 point calibration is optional.- Standard solution 10.0 mg/l PO4-P. Only one standard at a value other than 0.0 mg/L is required to maintain accuracy. 2 point calibration is optional.- Standard solution 40.0 mg/l PO4-P. Only one standard at a value other than 0.0 mg/L is required to maintain accuracy. 2 point calibration is optional.The Alyza IQ platform is part of YSI's IQ SensorNet system for advanced wastewater process monitoring and control. Alyza IQ works directly with the IQ SensorNet 2020 3G controller and the IQ SensorNet 282/284 controllers.