See All Water Samplers

ProSample SDI-12 Cable with EXO3 Connector

Material: 630145-10
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

Cable for direct connection to EXO3 sonde

Please note that these cables can only be used to connect a YSI EXO3 sonde to a ProSample P-12 or ProSample PM-12.

These cables have all of the connections necessary to directly connect a YSI EXO3 to the ProSample P-12 and ProSample PM-12. 

The 630146 cable should be used when connecting any other SDI-12 device, such as the EXO1 or EXO2 with a SOA adapter, to the ProSample P-12 and ProSample PM-12.

Please see the ProSample Ordering Guide if ordering a complete system, or contact us if you have any questions.

 

Related Products