See All Cables

ProDSS 4 Port Cable Assembly, No Depth

Material: 626909-1
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

4-port ProDSS cable without depth sensor

Note: Sensors are NOT included with ProDSS 4-port cables

  • Depth sensor is NOT included.
  • Note: A conductivity/temperature sensor (626902) must be installed in a ProDSS 4-port cable for accurate temperature compensation and measurement of all parameters except turbidity and TSS. All sensors, including conductivity/temperature, must be ordered separately.

The 626909 is a 4-port cable assembly for the ProDSS handheld or ProDSS KorLink communication adapter, available in lengths up to 100 meters. The sensor ports on ProDSS 4-port cables are universal, allowing for connection of ProDSS sensors in any sensor port.

Connect ProDSS optical DO, turbidity, conductivity/temperature, pH, pH/ORP, nitrate, ammonium, and chloride sensors in any combination with the 626909.

Cables do not include a temperature sensor; all cables include 4 sensor ports and a maintenance kit (3 port plugs, tube of Krytox lubricant, brush for conductivity probe, syringe for depth sensor cleaning, and sensor installation/removal tool).

A 1 lb weight is included with all cables 10 meters and longer, while 10-, 20-, and 30-meter cables include a cable management kit.

Specifications