See All Cables

ProSwap Cable Assembly, No Depth

Material: 626750-1
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

ProSwap 1-port cable with temperature sensor.

Note: Compatible with ProSwap and ProDSS handheld meters or ProDSS KorLink communication adapter; NOT compatible with ProSolo.

With lengths ranging from 1 to 100 meters and a 2.54 cm diameter, the ProSwap cable meets the needs of most water quality sampling applications. The ProSwap cable accommodates any single ProDSS digital smart sensor, including:

  • Conductivity/Temperature
  • Optical Dissolved Oxygen
  • pH
  • PH/ORP
  • Turbidity
  • Total Algae-PC (Phycocyanin + Chlorophyll)
  • Total Algae-PE (Phycoerythrin + Chlorophyll)
  • Ammonium ISE
  • Chloride ISE
  • Nitrate ISE

Calibration information is saved in each smart sensor for an easy plug-and-play experience. Connect to a ProSwap handheld meter, ProDSS handheld meter, or ProDSS KorLink communication adapter via the twist-lock MS connector to form a complete system.

All ProSwap cables have a thermistor built into the bulkhead for supplemental temperature readings and compensation. Additionally, an optional depth module is built into the probe assembly.

Cables include a non-reflective black plastic probe guard, storage sleeve, sponge, graduated cylinder for calibration, and maintenance kit (port plug, spare o-rings, tube of Krytox lubricant, syringe for depth sensor cleaning, and sensor installation/removal tool). A 4.9 oz weight and cable management kit is included with cables 4 meters or longer.

Specifications

Related Products