Automated water autosampler with 51-vial capacity for VOC analysis using Eclipse 4760 Purge-and-Trap sample concentrators
Improve sample accuracy and save lab counter space with the Model 4551A Water Autosampler. Designed to work with our 4760 Eclipse Purge-and-Trap Autosampler, the 4551A automates volatile organic compound analysis for up to 51 clean or lightly particulated water samples.
The extremely compact 4551A Water Autosampler fits strategically under the 4760 Eclipse to save bench space. The instrument precisely transfers water samples from standard 40-mL volatile organic analysis (VOA) vials to the sparge vessel of the 4760 Eclipse for purging. A removable spiral autosampler tray holds 51 sample vials for fully-automated operation. Our optional LV-20 Standards Addition Module adds internal standards, surrogate or matrix spike standards and reduce the volume of standards used.