See All Meters

MultiLab 4010P-1W

Material: 1FD350PY
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

Single channel benchtop multiparameter instrument with integrated printer

The YSI MultiLab line includes the 4010-1W (single-channel), MultiLab® Pro 20 IDS (dual-channel) and MultiLab® Pro 40 IDS (four-channel) instruments providing easy to use and calibrate menu-driven operation ideal for the laboratory. All MultiLab instruments can accurately measure pH, ORP, conductivity, and DO/BOD. ISEs can also be connected to two and three channel instruments.Please visit the MultiLab Kits page for fully assembled systems.Features of the MultiLab line:- Input for pH, ORP, DO/BOD, or conductivity sensors- ISEs with BNC connection can be connected to the MultiLab 4010-2W and 4010-3W with an adapter (108132Y) that converts one digital input to an analog BNC input (i.e. only one ISE can be connected)- Built-in OUR/SOUR software on the MultiLab 4010-2W and 4010-3W- Wireless sensors available for the MultiLab 4010-1W, 4010-2W, and 4010-3W- Data storage - 500 data sets in manual mode and 5,000 (MultiLab 4010-1W) or 10,000 (MultiLab 4010-2W and 4010-3W) data sets in automatic logging mode- Large, easy to read graphic display- Color screen and antibacterial keypad on MultiLab 4010-2W and 4010-3W instruments- Intelligent, digital sensors - plug and play connectivity- GLP traceability (sensors store serial # and calibration data)- USB connectivity to manage data; USB cable included- PC software included for easy data transfer- Durable electrode stand included- 3-year warranty**Intelligent Digital Sensors (IDS)*The IDS sensors automatically store their unique serial number and calibration data. In addition, they also digitally process the measurement signal. The sensors can be moved from instrument to instrument and maintain their calibration data and transmit this information to the new instrument.- Plug and play connectivity with each instrument- IDS sensors store their own unique ID with serial number and calibration data- Digital sensor recognition, processing and data transfer- Includes self-stirring BOD (optical or polarographic), fluorescent dissolved oxygen (FDO), pH, ORP and conductivity sensors**Wireless Sensors **Free yourself from cables! The MultiLab offers wireless sensors for pH, FDO, conductivity, and ORP, giving you freedom to move around your laboratory.EPA Approved MethodologyThe IDS OBOD probe (optical) and the IDS 4100 BOD probe (polarographic) can be used for wastewater compliance reporting of BOD and CBOD. Available IDS pH and conductivity sensors can also be used for drinking water and wastewater compliance reporting. * *You may be interested in downloading the YSI pH Handbook - a practical guide to pH measurements in the lab and field. It's full of tips and recommendations for ensuring accurate, repeatable pH measurements.

Specifications