Enable high contrast mode
See All Signet Accessories

Cone Check Valve w/ Spring 562 1" True Union, PVC/EPDM

Material: W2T817299
Unit of Measure #: EA
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field
The Type 562 Cone Check Valves are designed to optimize the flow path through the valve. The streamlined cone decreases resistance and significantly improves Cv when com-pared to traditional ball check valves. The internal geometry of the valve body features smooth transitions and radii, the contour is designed to direct media around the cone in order decrease pressure loss.

The Type 562 Cone Check Valves are designed for both vertical and horizontal applications. A spring is seated between the cone and the guide to allow the valve to properly seal in applications where a traditional ball check valve would not. The cone is stabilized by a guide rod, which maintains a cone's position at full stroke, preventing rattling and decreasing the potential for damage .

161.562.104

  • Product Number: 161.562.104
  • Size: 1"
  • Material: PVC
  • Seals: EPDM
  • Spring: 304 SS
  • End Connection: Solvent cement socket, threaded, flanged, fusion spigot, fusion socket