See All Water Samplers

ProSample Composite Bottles

Material: 630118
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

Composite bottles for ProSample

Composite sampling can be completed with all ProSample models, while discrete sampling can be completed with the ProSample P and ProSample P-12 only. There are two composite bottles available.The 630118 composite bottle can only be used with the ProSample P and ProSample P-12. This composite bottle is not included with each ProSample P and ProSample P-12.The 630151 composite bottle can only be used with the ProSample PM and ProSample PM-12. This composite bottle is included with each ProSample PM and ProSample PM-12.A distributor arm is not needed if using a composite bottle.Please see the ProSample Ordering Guide if ordering a complete system, or contact us if you have any questions.

Specifications