See All Accessories

Flow Cell, Standard, 203 mL

Material: 603059
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

Flow Cell, Standard, 203 mL

Engineered to accommodate tripod or flow cell spike on the bottom of the flow cell. Can also attach a plate and simply use the brass insert to screw into the base for stability.Includes two each of 1/4 in and 3/8 in tube fittings. Tubing and pump not included.

Specifications