Includes ISE with refillable reference, fill solution, ISA, and high standard.
There are 15 electrodes in the TruLine ISE series, with each electrode measuring the effective ion concentration of a different ionic species. This provides our customer with a wide range of ISEs to choose from.ISE parameters include: Ammonia, Ammonium, Bromide, Cadmium, Calcium, Chloride, Copper, Cyanide, Fluoride, Iodide, Lead, Nitrate, Potassium, Silver/Sulfide, and Sodium. Some ISEs are EPA approved for wastewater and/or drinking water compliance reporting.Each TruLine ISE features an integrated reference. This eliminates the need for a separate reference half-cell when measuring ion concentration and is more convenient. Each ISE can be refilled with reference/electrode filling solution, extending the life of each ISE. The electrodes also feature a double-junction reference for optimum performance in the lab.ISE TruLine Electrode features include:- Wide selection of 15 electrodes for 16 different parameters- 4 sensor technologies - gas sensing, polymer/PVC membrane, solid state, and glass sensor- Integrated reference (i.e. combination/full-cell). Separate reference not needed- Double-junction* and refillable to ensure long electrode life- BNC connection, connects to any instrument with BNC connectors including the YSI TruLab 1320 or the YSI MultiLab 4010-2 and 4010-3 when used with a BNC adapter- 3 foot cable- Made in the U.S.A- Reference/electrode fill solution, ionic strength adjustor (ISA), and small bottle of standard** included with each ISE- Complete suite of fill solutions, ISAs, and standards available to support customers after purchase- 12 month warranty for solid state, glass sensor, and gas-sensing ISEs- 9 month warranty for ISEs with polymer/PVC membrane*The ammonia ISE is not a true double-junction electrode, but it does contain a single-junction pH electrode inside an outer membrane that only ammonia can permeate.**Cyanide and sulfide standards not included with respective kits.