The 5562 probe and cable assembly has replaced the discontinued 5561 probe and cable assembly.
The 5562 probe and cable assembly is multiparameter and allows for the measurement of temperature, dissolved oxygen (polarograhic sensor), conductivity, and has a port for either a pH or pH/ORP sensor (must be ordered separately). It is available in lengths of 4 m, 10 m, and 20 m. . This cable is compatible with the 5200 and 5200A Multiparameter Monitoring and Control InstrumentThe 5562 probe and cable assembly includes a 559 polarographic sensor, a 5560 combination conductivity/temperature sensor and a 5204 DO Membrane Kit (2 mil, Teflon). Please order the 5564 pH/ORP sensor separately* * *