See All Handhelds

5000 Dissolved Oxygen Instrument

Material: 50022
  • 1 is the minimum order quantity for this product. Please check quantity and add to cart again.

Laboratory instrument for dissolved oxygen measurements

Microprocessor-based, the YSI 5000 and 5100 will store 100 sets of data with an RS-232 interface for direct link to your computer. Both models are user-upgradeable through the YSI website, making it easy to take advantage of future software improvements.The YSI 5100 features a built-in barometer, programmable auto-stabilization, membrane integrity function, bar code compatibility, and a real-time clock. The full-featured 5100 instrument offers even greater performance and flexibility, with one-button auto-calibration and built-in SOUR software to meet U.S. EPA 503 regulations for the safe use of biosolids. OUR (Oxygen Uptake Rate) and SOUR (Specific Oxygen Uptake Rate) are also valuable process control tools because they indicate the biological activity of microorganisms used in treatment.Features:- Menu-driven software- Dissolved oxygen and temperature measurement- Large LCD display- Automatic calibration- 100 data-point memory with date/time stampPlease visit our extensive dissolved oxygen resource page to learn about all things DO and BOD related; www.YSI.com/weknowDO.You can also download The Dissolved Oxygen Handbook - the definitive guide to all things DO.

Specifications